Catalog No. : A6MT-90-40M
Description: AL Tee Conn 636-1272 to 40MM tap
UPC: 783786707102
Aluminum Bolted Tee Connector for Cable to Cable, Aluminum Cable Range - Main 636-1272 kcmil Run to 40 MM Tap
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Conductor Range |
Main: 636 to 1272 kcmil , Tap: 40 mm |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |