Catalog No. : A6MT-250-150R-SS
Description: AL BOLTED SUBSTATION TEE CONNECTOR
UPC: 75114378987
Aluminum Bolted Substation Tee Connector, Cable to Cable, over 1kV, Main 1100-2500 AAC, 1113-2300 ACSR, Tap 556-1500 AAC, 636-1272 ACSR, Stainless Steel Bolts, Tin-Plated, 8-5/16 inch Long x 4 inch Wide.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
Includes Stainless Steel Bolts |
Specifications
|
End Connection |
Mechanical |
|
Conductor Range |
Main: 1100 to 2500 AAC kcmil , 1113 to 2300 ACSR kcmil , Tap: 556 to 1500 AAC kcmil , 636 to 1272 ACSR kcmil |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
8-5/16 inch Long x 4 inch Wide. |