text.skipToContent text.skipToNavigation

Catalog No. : A6MT-25-25

Description:  AL BOLTED SUBSTATION TEE CONNECTOR

UPC: 783786706990

Aluminum Bolted Substation Tee Connector (Straight) - Cable to Cable - 4-250AAC 4-4/0ACSR to 4-250AAC 4-4/0ACSR
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant