text.skipToContent text.skipToNavigation

Catalog No. : A6MT-150-GC

Description:  AL Tee Conn 556-1500 AAC 1-1/4 Pipe

UPC: 783786706785

Bolted Aluminum Connector, Bolted Tee, Cable to Pipe, Main Run 556-1500 AAC 636-1272 ACSR .856-1.412 Diameter, Copper G Pipe Code (1-1/4 inch) Tap. The main is aluminum cable and the tap is copper pipe. It is the opposite of A6MT-G-150 where the pipe is the main and the cable is the tap. The C is because the Tap is copper but the main and the connector itself is alum.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac