Catalog No. : A6MT-150-25R
Description: AL BOLTED SUBSTATION TEE CONNECTOR
UPC: 75114400589
Tin Plated Aluminum Bolted Substation Tee Connector (Straight) - Cable to Cable - Main: 556 to 1500 kcmil AAC. Tap: #4 to 250 kcmil AAC. Length 7 inches. Includes Aluminum Hardware (4) 1/2-13 x 3-1/2 Bolts, (4) 1/2-13 x 2-1/2 Bolts, (8) 1/2 Lock Washers, (8) 1/2-13 Nuts.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
Includes Aluminum Hardware (4) 1/2-13 x 3-1/2 Bolts, (4) 1/2-13 x 2-1/2 Bolts, (8) 1/2 Lock Washers, (8) 1/2-13 Nuts. |
Specifications
|
End Connection |
Mechanical |
|
Conductor Range |
Main: 556 to 1500 AAC kcmil , Tap: #4 to 250 AAC kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 7 in |