text.skipToContent text.skipToNavigation

Catalog No. : A6MT-100-25-SSB

Description:  ALUM BOLTED TEE

UPC: 75114235921

Bolted Aluminum Connector, Type A6MT - Bolted Tee, Cable to Cable. RUN ACC 250-1000, RUN ACSR 300-795, RUN Min-Max .567-1.150, TAP ACC #4-250, TAP ACSR #4-4/0, RUN Min-Max .232-.575, Dimensions 6-3/16 X 3-1/4 inch, Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. SSB is for substitute with stainless steel Bolt, Lock washer and Silicon Bronze Nut.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant