text.skipToContent text.skipToNavigation

Catalog No. : A6MT-100-25-EH

Description:  ALUM.BOLTED TEE,PIPE/CABLE TO CABLE

UPC: 783786771820

Bolted Aluminum Connector, Type A6MT - Bolted Tee, Cable to Cable. RUN ACC 250-1000, RUN ACSR 300-795, RUN Min-Max .567-1.150, TAP ACC #4-250, TAP ACSR #4-4/0, RUN Min-Max .232-.575, Dimensions 6-3/16 X 3-1/4 inch, Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. EH is for Galvanized Hardware.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac