text.skipToContent text.skipToNavigation

Catalog No. : A6MT-100-100-BC

Description:  AL BOLTED SUBSTATION TEE CONNECTOR

UPC: 783786706686

Aluminum Bolted Substation Tee Connector (Straight) - Cable to Cable - 250-1000AAC 300-795ACSR to 250-1000AAC 300-795ACSR
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant