Catalog No. : A6M2T2-250-250
Description: A6M2T2-250-250
UPC: 783786707119
Aluminum Bolted Tee Connector for (2) Cable Runs to (2) Cable Taps. Main Run Conductor Size 800 to 3000 kcmil. Tap Run Conductor Size 250 kcmil. 8-13/16 inch wide x 8-7/8 inch deep. Includes (8) Stainless Steel Bolts 5/8-11 x 4-1/2 inch, (16) Stainless Steel 5/8-11 Nuts, (16) Stainless Steel 5/8 inch Lock Washers, (8) Stainless Steel 5/8-11 Rods, (8) 9/16 x 3/4 x 3/32 inch O-Rings to Hold Rods in place, Oxide Inhibitor Grease.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Conductor Range |
Main: 800 to 3000 kcmil , Tap: 250 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |
Documents/Support Tools
|
SDS |