text.skipToContent text.skipToNavigation

Catalog No. : A6D2S1JNNB2500

Description:  1.25INX2500CORR PE ORGW/1130LB TAPE

UPC: 34481178798

High Density Polyethylene Duct, 1-1/4 Inch, Corrugated, 1 Way Single Split, Orange, No Stripes, 1,130 Pound Pull Tape, Length 2,500 Feet
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit

Specifications

Material

Polyethylene

Color

Orange

Classifications

Brand Name

Carlon

Dimensions

Trade Size

1-1/4 Inch

Length

2,500 ft

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001175 Corrugated plastic hose

Nominal diameter

31.75 mm

Nominal size in inch

1 1/4 inch

Material

Polyethylene

UV resistant

N

Colour

Orange

Sheathing material

Not sheathed

Approved according to DIN EN 61386-23

N

Approved according to UR

N

Approves according to Vd TÜV/GGVS

N

Approved according to LUL/British Standard

N

Approved according to Lloyd's Register TA

N

Approved according to UTAC

N

Approved according to DIN 5510

N

Approved according to NF F 16-101

N

Documents/Support Tools

Sales Drawing

Click here