text.skipToContent text.skipToNavigation

Catalog No. : A6D2N1ANNB1000

Description:  1 1/4 INCH CORR BLK W/1130 TAPE

UPC: 34481001034

High Density Polyethylene Duct, 1-1/4 Inch, Corrugated, 1 Way Single Split, Black, No Stripes, 1,130 Pound Pull Tape, Length 1,000 Feet
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit

Specifications

Material

Polyethylene

Color

Black

Classifications

Brand Name

Carlon

Dimensions

Trade Size

1-1/4 Inch

Length

1,000 ft

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001175 Corrugated plastic hose

Nominal diameter

31.75 mm

Nominal size in inch

1 1/4 inch

Material

Polyethylene

UV resistant

N

Colour

Black

Sheathing material

Not sheathed

Approved according to DIN EN 61386-23

N

Approved according to UR

N

Approves according to Vd TÜV/GGVS

N

Approved according to LUL/British Standard

N

Approved according to Lloyd's Register TA

N

Approved according to UTAC

N

Approved according to DIN 5510

N

Approved according to NF F 16-101

N

Documents/Support Tools

Sales Drawing

Click here