Catalog No. : A615DL
Description: 4 IN OCT CEIL BOX W/L BRK.5 IN KO
UPC: 34481074700
Descriptors
|
Category |
Ceiling box |
|
Special Features |
Carlon ceiling boxes and round plaster rings are produced from a special high heat resistant engineered plastic material developed specifically for fixture support |
|
Application |
Listed for fixture support up to 50 lbs |
Specifications
|
Color |
Orange |
|
Cubic Capacity |
20.5 cu in |
|
Knockouts |
6 |
Classifications
|
Brand Name |
Carlon |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |
|
Mounting method |
Other |
|
Shape |
Octagonal |
|
Construction type |
Device connection box (round/square) |
|
Provided with revolving ring |
N |
|
Connectable |
N |
|
Equipped with |
None |
|
Length |
4 inch |
|
Width |
96.5 mm |
|
Width |
4 inch |
|
Depth |
56-56 mm |
|
With screws |
N |
|
Pipe locking |
N |
|
Pipe locking optional |
N |
|
Inlet from the rear |
Y |
|
Number of inlets |
6 |
|
Material |
Plastic |
Documents/Support Tools
|
Sales Drawing |