Catalog No. : A615DE-CAR
Description: ENT CLNG BOX 1/2 3/4 KO
UPC: 34481131434
Descriptors
|
Category |
Ceiling box |
|
Special Features |
Carlon ceiling boxes and round plaster rings are produced from a special high heat resistant engineered plastic material developed specifically for fixture support. |
|
Application |
Listed for fixture support up to 50 lbs. |
Specifications
|
Material |
PVC |
|
Color |
Orange |
|
Cable Entry |
Knockouts |
|
Cubic Capacity |
20.5 cu in |
|
Knockouts |
6 |
Classifications
|
Brand Name |
Carlon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Mounting method |
Other |
|
Shape |
Round |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Length |
4 inch |
|
Width |
4 inch |
|
Mounting switching equipment |
Screwing |
|
Pipe locking |
N |
|
Pipe locking optional |
N |
|
Surface protection |
Other |
Documents/Support Tools
|
Sales Drawing |