Alternate Catalog No. : A 600 CT
Catalog No. : A600CT
Description: ALTP DUALRATE MECHLUG No4-600 100PC
UPC: 783786707126
Aluminum Dual Rated Mechanical Lug, #4 - 600 kcmil or (2) 1/0 - 250 kcmil, Bolt Size 3/8 Inch, Tin Plated, Height 1-13/16 Inches, Width 1-3/8 Inches, Length 2-13/16 Inches, 100 pieces
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mechanical connectors |
Specifications
|
Material |
Aluminum |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Bolt Size |
3/8 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |