Catalog No. : A5D2E1JNNA250
Description: 1 INCH CORR PE ORG SPLIT EMPTY
UPC: 34481178897
Descriptors
|
Category |
Electrical conduit |
Specifications
|
Material |
Polyethylene |
|
Color |
Orange |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Trade Size |
1 Inch |
|
Length |
250 ft |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Nominal diameter |
25.4 mm |
|
Nominal size in inch |
1 inch |
|
Material |
Polyethylene |
|
UV resistant |
N |
|
Colour |
Orange |
|
Sheathing material |
Not sheathed |
|
Approved according to DIN EN 61386-23 |
N |
|
Approved according to UR |
N |
|
Approves according to Vd TÜV/GGVS |
N |
|
Approved according to LUL/British Standard |
N |
|
Approved according to Lloyd's Register TA |
N |
|
Approved according to UTAC |
N |
|
Approved according to DIN 5510 |
N |
|
Approved according to NF F 16-101 |
N |
Documents/Support Tools
|
Sales Drawing |