text.skipToContent text.skipToNavigation

Catalog No. : A597

Description:  CHNL-BEAM CLP 3.5X3.5 B900/905/995

UPC: 616013292518

Clamp, Channel to Beam, Clamp Size 3-1/2 Inches x 3-1/2 Inches, Channel Size 1-11/16 Inches x 1-11/16 Inches, Steel, For use with Channel Series B-900, B-905, and B-995
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Application

For use with A Series Channel.

Specifications

Material

Steel

Maximum Load

800 pounds

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Length

3-1/2 in

Width

3-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000474 Screw clamp

Material

Steel

Material quality

Other

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here