Catalog No. : A58381E-CAR
Description: SINGLE GANG ENT 3/4 KO
UPC: 34481131427
Descriptors
|
Category |
Non-Metallic Outlet Boxes |
|
Application |
Suitable for masonry walls |
Specifications
|
Material |
PVC |
|
Cubic Capacity |
16 cu in |
|
Knockouts |
3 |
|
Color |
Blue |
|
Cable Entry |
Knockouts |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
3.281 Inches x 2.06 Inches x 2.98 Inches |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Mounting method |
Other |
|
Shape |
Rectangular |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Length |
2.92 inch |
|
Width |
2.06 inch |
|
Mounting switching equipment |
Screwing |
|
With screws |
N |
|
Pipe locking |
N |
|
Pipe locking optional |
N |
|
Inlet from the rear |
N |
|
Material |
Plastic |
|
Colour |
Other |
|
Sealable |
N |
Documents/Support Tools
|
Sales Drawing |