text.skipToContent text.skipToNavigation

Alternate Catalog No. : A570 HDG

Catalog No. : A570HDG

Description:  A570HDG

UPC: 616013070581

Steel Beam Clamp with Safety Rod and Hot-Dip Galvanized finish. For use with 1/2 inch rod.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Application

For use with hanging rod.

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant