Catalog No. : A540DS
Description: ENT BOX BACK SUPPORT
UPC: 34481039181
ENT non-metallic box wall support. For use with 1/2 inch knockout.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fixture brackets |
|
Application |
For use with 1/2 inch knockout |
Specifications
|
Material |
PVC |
|
Color |
Blue |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Length |
2 in |
|
Height |
1 in |
|
Width |
1/2 in |