Catalog No. : A521DE-CAR
Description: 4X4 ENT BOX 3/4&1/2 OUT
UPC: 34481131403
Descriptors
|
Category |
Non-Metallic Outlet Boxes |
|
Application |
Suitable for masonry walls |
Specifications
|
Material |
PVC |
|
Cubic Capacity |
20 cu in |
|
Knockouts |
7 |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
4 Inches x 4 Inches x 1.60 Inches |
|
Mounting method |
Other |
|
Shape |
Square |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Length |
4 inch |
|
Width |
4 inch |
|
Mounting switching equipment |
Screwing |
|
With screws |
N |
|
Pipe locking |
N |
|
Pipe locking optional |
N |
|
Inlet from the rear |
N |
|
Material |
Plastic |
|
Colour |
Other |
|
Sealable |
N |
Documents/Support Tools
|
Sales Drawing |