Catalog No. : A52171D
Description: 4 INX4 INX2-3/8 IN ENT BOX.5 IN KOS
UPC: 34481074205
Descriptors
|
Category |
Electrical wire or cable raceway |
|
Special Features |
Easy to install, quick connect |
|
Application |
Suitable for masonry walls. |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E11461 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |
|
Mounting method |
Other |
|
Shape |
Square |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Length |
4 inch |
|
Width |
4 inch |
|
Mounting switching equipment |
Screwing |
|
Pipe locking |
N |
|
Pipe locking optional |
N |
|
Surface protection |
Other |
Documents/Support Tools
|
Sales Drawing |