Catalog No. : A5215DR-CAR
Description: 2 GANG 4X4 1/2 KO RETAIL
UPC: 34481131366
Descriptors
|
Category |
Non-Metallic Outlet Boxes |
|
Special Features |
Easy to install, quick connect |
|
Application |
Suitable for masonry walls. |
Specifications
|
Material |
Non-metallic |
|
Cubic Capacity |
20 cu in |
|
Knockouts |
7 |
Classifications
|
Brand Name |
Carlon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Mounting method |
Other |
|
Shape |
Square |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Length |
4 inch |
|
Width |
4 inch |
|
Mounting switching equipment |
Screwing |
|
Pipe locking |
N |
|
Pipe locking optional |
N |
|
Surface protection |
Other |