text.skipToContent text.skipToNavigation

Alternate Catalog No. : A 501/51828

Catalog No. : A501/51828

Description:  AL MECHANICAL LUG, SIEMENS

UPC: 783786705795

Aluminum Mechanical Lug, Bolt 3/8 inch. 100 pieces. Tin Plated, Overall Length 3-1/2 inch. Width 1-1/4 inch, Height 1-916 inch. Two Hole Pad with 13/32 inch Holes on 1 inch Center. Tapped 13/16-16 UNS-2B. Includes Screw.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Classifications

Brand Name

Blackburn

Dimensions

Bolt Size

3/8 in