Alternate Catalog No. : A 500
Catalog No. : A500
Description: ALTP DUALRATE MECHLUG No4-500 100PC
UPC: 783786705740
Tin Plated Aluminum Dual Rated Mechanical Lug, #4 - 500 kcmil, Bolt Size 3/8 Inch, Tin Plated, Height 1-1/2 Inches, Width 1-3/8 Inches, Length 2-3/4 Inches, Pad Thickness 5/16 inch with One 7/16 Diameter Hole. Tapped 7/8-14 UNF-2B x 1.075 inch Deep. Includes One Tin Plated Aluminum 7/8-14 x 1.062 inch Screw. 100 pieces
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mechanical connectors |
Specifications
|
Material |
Aluminum |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Bolt Size |
3/8 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |