Catalog No. : A486M
Description: NON INS RECT TERM 22-18 No4 MYLAR
UPC: 786210079844
Non-Insulated Rectangular Ring Terminal, Length .65 Inches, Width .237 Inches, Bolt Hole #4, Wire Range #22-18 AWG, Copper, Tin Plated, on Mylar Tape
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
22-18 AWG |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Ring shape |
|
Insulation |
None |
|
Reel packaging |
Y |
|
AWG-range |
22-18 |
|
Material |
Copper |
|
Surface protection |
Tinned |