Catalog No. : A47PT
Description: NON-INS PIN TERMINALS 22-18 LG .63
UPC: 786210033860
- Provides an easy and effective way to terminate stranded wire into European/metric-style terminal blocks.
- Application Tools: WT111M
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Provides an easy and effective way to terminate stranded wire into European/metric-style terminal blocks. |
Specifications
|
Voltage Rating |
300 V |
|
Material |
Copper |
|
Color |
Metallic |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
22-18 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Flange shape |
Pin shape |
|
Insulation |
None |
|
Reel packaging |
N |
|
AWG-range |
22-18 |
|
Material |
Copper |
|
Surface protection |
Tinned |
Documents/Support Tools
|
Sales Drawing |