Catalog No. : A470D
Description: 4 INCH ROUND COVER W/.5 INCH KOS
UPC: 34481101512
Round Blank Box Cover, Diameter 4 Inches, Knockout Size 1/2 Inch, Color Blue, Material Non-Metallic
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
Non-metallic |
|
Color |
Blue |
|
Knockouts |
1 |
Classifications
|
Brand Name |
Carlon / Nutek |
|
Standard |
UL E11461 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |
ETIM Classification
ETIM
EC002656 Cover for box/housing for built-in mounting in the wall/ceiling
|
Diameter |
101.6 mm |
|
Shape |
Round |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Plastic |
|
Colour |
Other |
|
With screws |
N |