Catalog No. : A450EGC
Description: CONCRETE END CAP FOR A CHANNEL
UPC: 786210246918
Made or assembled in Canada.
Concrete end cap for A Series channel, SilverGalv Finish. Will not form white rust when left outdoors. Will not chip, peel or crack. Superior corrosion resistant. Ends and punched holes are protected. Clean, paintable surface.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Caps or tops |
Specifications
|
Finish |
SilverGalv/Electro-Galvanized |
Classifications
|
Brand Name |
Superstrut |
ETIM Classification
ETIM
EC000475 End cap/cover for support/profile rail
|
Suitable for |
U-profile |
|
Model |
End cap |
|
Material |
Other |
|
Colour |
None |