Catalog No. : A420
Description: 4 IN SQ.5 IN RAISED 2-GANG COVER
UPC: 34481101024
Descriptors
Category |
Electrical box covers |
Specifications
Material |
Non-metallic |
Shape |
Square |
Color |
Blue |
Cubic Capacity |
6.1 cu in |
Knockouts |
0 |
Classifications
Brand Name |
Carlon / Nutek |
Standard |
UL E11461 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Length |
101.6 mm |
Width |
101.6 mm |
Shape |
Square |
Type of fastening |
Cover for screw mounting |
Model |
Mounting cover |
Material |
Plastic |
Colour |
Other |
With screws |
N |
Documents/Support Tools
Sales Drawing |