Catalog No. : A411RR
Description: 1 GANG COVER 5/8 INCH RISE
UPC: 34481194125
Descriptors
Category |
Electrical box covers |
Application |
For use with Non-Metallic Boxes |
Specifications
Material |
PVC |
Shape |
Square |
Color |
Blue |
Cubic Capacity |
4.2 cu in |
Knockouts |
0 |
Classifications
Brand Name |
Carlon |
Dimensions
Size |
4.02 Inches x 4.02 Inches x 0.63 Inches |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Depth |
15.875 mm |
Shape |
Rectangular |
Type of fastening |
Cover for screw mounting |
Model |
Mounting cover |
Material |
Plastic |
Colour |
Other |
With screws |
N |
Documents/Support Tools
Sales Drawing |