Catalog No. : A400R-CAR
Description: 4 SG BLANK BOX COVER RET
UPC: 34481131236
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
Non-metallic |
|
Shape |
Square |
|
Color |
Blue |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Carlon / Nutek |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Length |
101.6 mm |
|
Width |
101.6 mm |
|
Shape |
Square |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Plastic |
|
Colour |
Other |
|
With screws |
N |