text.skipToContent text.skipToNavigation

Alternate Catalog No. : A 350 N 562 V2

Catalog No. : A350N562V2

Description:  AL DUAL MECH LUG No6-350 1/2 100

UPC: 783786705450

Tin Plated Aluminum Dual Rated Mechanical Lug, #6 - 350 kcmil, Aluminum-Copper, Bolt 1/2 inch. Length 4-11/16 inch, Width 1-1/8 inch, Height 1-9/16 inch. Pad is 7/16 inch Thick with Two Inline 9/16 inch Diameter Holes on 1-3/4 inch Center. Tapped 11/16-16 UNF-2B. Inclues One Tin Plated Aluminum 11/16-15 x .937 inch Long Screw. 100 pieces
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Classifications

Brand Name

Blackburn

Dimensions

Bolt Size

1/2 in