Catalog No. : A302-20HDGC
Description: A CHANNEL CONCRETE INSERT 20 HDG
UPC: 786210246901
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Steel channels |
Specifications
|
Gauge |
12 Gauge |
|
Finish |
Hot-Dip Galvanized |
|
Color |
Silver |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
20 ft |
|
Width |
1-5/8 in |
|
Depth |
1-5/8 in |
|
Length |
240 inch |
|
Width |
1.625 inch |
|
Height |
1.625 inch |
|
Profile shape |
U-profile |
|
Type of perforation |
None |
|
With toothing |
Y |
|
Snap-off |
N |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
|
Colour |
None |
Documents/Support Tools
|
SDS |