text.skipToContent text.skipToNavigation

Catalog No. : A2N22175RM

Description:  A2N 175A 2P 22KA RELIAMOD BREAKER UL

UPC: 783164673401

For more info visit:  electrification.us.abb.com

Descriptors

Category

ReliaMod Tenant Breaker

Specifications

Tenant Breaker Amperage

175 A

Tenant Breaker Poles

2P

Tenant Breaker Phase

1-Phase

Tenant Breaker Voltage

240V Max

Tenant Breaker kAIC (@240V)

22

Tenant Breaker Load Lugs Cu/Al (Factory Installed)

(1) #1-300

Additional Notes

ReliaMod Formula A1/A2 tenant breakers can only be used in 225A socket meter stacks that accept 10-22KAIC tenant breakers only