text.skipToContent text.skipToNavigation

Catalog No. : A273DE-CAR

Description:  REDUCER 3/4IN TO 1/2IN PVC 15PK

UPC: 34481188872

Reducer, Size 3/4 Inch to 1/2 Inch, Length 1.71 Inches, Material Thermoplastic, Color Blue, Pack of 15
View More View Less
For more info visit:  electrification.us.abb.com
  • Provide flexibility while on the jobsite by minimizing the need to carry size specific boxes and fittings.
  • Concrete tight.

Descriptors

Category

Tube reducer

Application

To easily provide a transition from 3/4 inch to 1/2 inch ENT

Specifications

Material

Thermoplastic

Classifications

Brand Name

Carlon

Dimensions

Length

1.71 in

Documents/Support Tools

Sales Drawing

Click here