Catalog No. : A263E
Description: ENT MA ADPTR 3/4IN TO 3/4IN PVC
UPC: 34481183808
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Concrete tight. |
|
Application |
Designed to connect Schedule 40 & 80 conduit to Carlon Flex-Plus Blue ENT boxes and fittings. |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E86720 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | N/A | N/A | N/A |
|
With outer thread |
Y |
|
Material housing |
Plastic |
|
Material quality |
Other |
|
Model |
Straight |
|
Material sealing |
No sealing |
Documents/Support Tools
|
Sales Drawing |