Catalog No. : A253D2
Description: 1/2 INCH MALE ADAPTER SNAP-IN
UPC: 708917422365
1/2 inch Two-Piece Electrical Nonmetallic Tubing (ENT) Snap-in Male Terminal Adapter. Material - Polycarbonate
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical conduit coupling |
|
Type |
ENT Fittings |
|
Special Features |
Polycarbonate design for superior impact strength. 8 tabs for strong pull out resistance and low insertion force. Concrete tight design not requiring taping or PVC cement when used with Carlon ENT. Rotates freely, prevents kinks |
|
Application |
Suitable for damp locations |
Specifications
|
Material |
Polycarbonate |
|
Color |
Blue |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Trade Size |
1/2 in |
|
Length |
1.79 in, 45 mm |
Documents/Support Tools
|
Sales Drawing |