Catalog No. : A253D-6R
Description: SNAP-IN ADPTR 1/2IN BLU PC
UPC: 34481014195
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Protective hose adapter |
|
Special Features |
Quick Connect couplings and threaded adapters are concrete-tight when used with Carlon ENT |
|
Application |
Suitable for damp locations |
Specifications
|
Material |
Polycarbonate |
|
Color |
Blue |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Trade Size |
1/2 Inch |
|
Outside Diameter |
1.026 in |
|
Length |
1.406 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Sustainability
| Environmental product declaration |
EPD Carlon Riser-Gard PVC Conduit US |
|
With outer thread |
N |
|
Material housing |
Plastic |
|
Material quality |
Other |
|
Model |
Straight |
|
Material sealing |
No sealing |
Documents/Support Tools
|
Sales Drawing |