Catalog No. : A253D
Description: 1/2 INCH MALE ADAPTER SNAP-IN
UPC: 34481008606
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical coupling adapter |
|
Special Features |
Snap-In |
|
Application |
When one-piece quick connect snap-in terminator adapters are installed in a concrete application, Carlons flat sealing washers must be used on the box connection ends. |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E86720 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 92248 | 451101 | N/A | 2107855_2008-11-21 | N/A |
| UL | E86720 | N/A | FKKY | N/A | N/A |
|
With outer thread |
N |
|
Material housing |
Plastic |
|
Material quality |
Other |
|
Model |
Straight |
|
Material sealing |
No sealing |
Documents/Support Tools
|
Sales Drawing |