Catalog No. : A245E-CAR
Description: ENT-ENT ADPTR 3/4IN-3/4IN BLU
UPC: 34481188841
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
ENT to EMT adapters are manufactured out of polycarbonate material to provide extra strength and durability. |
|
Application |
Designed to easily transition from Carlon Flex-Plus Blue ENT to EMT using Carlons Quick Connect snap-in design. |
Specifications
|
Material |
Termoplastic |
|
Color |
Blue |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E86720 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E86720 | N/A | N/A | N/A | N/A |
|
With outer thread |
N |
|
Material housing |
Plastic |
|
Material quality |
Other |
|
Model |
Straight |
|
Material sealing |
No sealing |
Documents/Support Tools
|
Sales Drawing |