Catalog No. : A243F-CAR
Description: ENT ADPTR 1IN BLUE PC 10PK
UPC: 34481010012
Made or assembled in Canada.
1 inch. non-metallic ENT one piece threaded male adapter
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical coupling adapter |
|
Application |
Suitable for damp locations |
Classifications
|
Brand Name |
Carlon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001469 Protective hose adapter
|
With outer thread |
Y |
|
Material housing |
Plastic |
|
Material quality |
Other |
|
Model |
Straight |
|
Material sealing |
No sealing |