text.skipToContent text.skipToNavigation

Catalog No. : A243E-CAR

Description:  ENT ADPTR 3/4IN BLUE PC 25PK

UPC: 34481131205

Made or assembled in Canada.

One Piece Threaded Adapter, Size 3/4 Inch, Length 1.541 Inches, Material Polycarbonate, Pack of 25
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical coupling adapter

Special Features

Quick Connect couplings and threaded adapters are concrete-tight when used with Carlon ENT.

Application

Suitable for damp locations.

Classifications

Brand Name

Carlon

Standard

UL E86720

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001469 Protective hose adapter

With outer thread

Y

Material housing

Plastic

Material quality

Other

Model

Straight

Material sealing

No sealing

Documents/Support Tools

Sales Drawing

Click here