Catalog No. : A243E-6R
Description: ENT ADPTR 3/4IN BLUE PC
UPC: 34481014188
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
| Category | Protective hose adapter | 
| Special Features | Quick Connect couplings and threaded adapters are concrete-tight when used with Carlon ENT | 
| Application | Suitable for damp locations | 
Specifications
| Material | Polycarbonate | 
| Color | Blue | 
Classifications
| Brand Name | Carlon | 
Dimensions
| Trade Size | 3/4 Inch | 
| Outside Diameter | 1.246 in | 
| Length | 1.856 in | 
Compliance and Certifications
| RoHS | RoHS3 Compliant | 
| REACH | REACH 240 Compliant | 
| TSCA | TSCA Section 6(h) Compliant | 
| With outer thread | Y | 
| Material housing | Plastic | 
| Material quality | Other | 
| Model | Straight | 
| Material sealing | No sealing | 
Documents/Support Tools
| Sales Drawing | 
 
	
								