text.skipToContent text.skipToNavigation

Alternate Catalog No. : A243 1EG

Catalog No. : A2431EG

Description:  END CAP USE W/ A-1200 CHNL EG STL

UPC: 616013919026

Steel End Cap with SilverGalv finish. For use with A-1200 channel.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Caps or tops

Application

For use with A-1200 Channel

Specifications

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant