Catalog No. : A2431-G
Description: PVC CTD END CAP FOR A-1200 STRUT
UPC: 704508017170
PVC Coated End Cap for use with A-1200 Channel, Steel, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Locknuts |
|
Application |
Endcap for A-1200 Channel Strut |
Specifications
|
Material of Construction |
Steel |
|
Finish |
PVC Coated |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
ETIM Classification
ETIM
EC002265 Protection cap for cable protection tubes
|
Material |
Metal |
|
Surface protection |
Other |
|
Surface polished |
N |