Catalog No. : A240F-CAR
Description: ENT CPLG 1IN BLUE PC 1IN
UPC: 34481010005
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Quick Connect couplings and threaded adapters are concrete-tight when used with Carlon ENT. |
|
Application |
Suitable for damp locations. |
Specifications
|
Material |
Polycarbonate |
|
Color |
Blue |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E86720 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Material |
Plastic |
|
Material quality |
Other |
|
Model |
Straight |
|
Nominal size |
25.4-25.4 mm |
|
Colour |
Other |