Catalog No. : A240E2-10R
Description: 3/4 INCH ENT COUPLING
UPC: 708917422136
3/4 inch Two-Piece Electrical Nonmetallic Tubing (ENT) Coupling. Material - Polycarbonate
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Type |
ENT Conduits |
|
Special Features |
Polycarbonate design for superior impact strength. 8 tabs for strong pull out resistance and low insertion force. Concrete tight design not requiring taping or PVC cement when used with Carlon ENT. Rotates freely, prevents kinks |
|
Application |
Suitable for damp locations |
Specifications
|
Material |
Polycarbonate |
|
Color |
Blue |
Classifications
|
Brand Name |
Carlon |
|
Standard |
cULus E86720 |
Dimensions
|
Length |
2.30 in, 58 mm |