Catalog No. : A240E-6R
Description: ENT CPLG 3/4IN BLUE PC
UPC: 34481014164
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Quick Connect couplings and threaded adapters are concrete-tight when used with Carlon ENT |
|
Application |
Suitable for damp locations |
Specifications
|
Material |
Polycarbonate |
|
Color |
Blue |
Classifications
|
Brand Name |
Carlon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Material |
Plastic |
|
Material quality |
Other |
|
Model |
Straight |
|
Nominal size |
19-19 mm |
|
Colour |
Other |
Documents/Support Tools
|
Sales Drawing |