Catalog No. : A240E
Description: 3/4 INCH ENT COUPLING
UPC: 34481008521
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Quick Connect couplings and threaded adapters are concrete-tight when used with Carlon ENT. |
|
Application |
Suitable for damp locations. |
Specifications
|
Material |
Polycarbonate |
|
Color |
Blue |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E86720 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 92248 | 451101 | N/A | 2107855_2008-11-21 | N/A |
| UL | E86720 | N/A | FKKY | N/A | N/A |
|
Material |
Plastic |
|
Material quality |
Other |
|
Model |
Straight |
|
Nominal size |
19-19 mm |
|
Colour |
Other |
Documents/Support Tools
|
Sales Drawing |