Catalog No. : A238DIV
Description: 2G ENT OUTLET BOX DIVIDER
UPC: 34481184911
2-gang ENT non-metallic outlet box divider.
View More
View Less
For more info visit:
electrification.us.abb.com
- Manufactured out of a highly engineered thermoplastic material to provide extra strength and durability.
Descriptors
|
Category |
Electrical wire or cable raceway |
|
Special Features |
Provide the largest capacity available in the market today - 22 cu.in. single gang, and 38 cu.in. double gang. |
|
Application |
Designed for applications where a combined high and low voltage closed back box is needed such as placement in a fire-rated wall. |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E86720 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E86720 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |